BURNDY
QA
QA

QA1CBNK, Nickel Plated Heavy Duty Copper Lug Connector, #4-1 Str, 1/4" Stud

Brand:

Burndy

Catalog ID:

QA1CBNK

High Cu Alloy Terminal, Heavy Duty, 1 Hole, #4 - #1 Str Commercial, 30 - 75 Navy, 1 Screw, Nickel Plated, 0.28" Hole Dia.

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Product details

General

Catalog Number

QA1CBNK

Connector Type

Single Clamp

Material

Copper

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Nickel Plated

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810500132

UPC 12 Digit

7818105001322

Dimensions

Dimension - D inch

0.75 in

Dimension - Height inch

1.00 in

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.28 in

Dimension - Length Overall inch

1.75 in

Dimension - N inch

0.34 in

Dimension - Pad Width inch

0.62 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Navy Size

30 (19) Navy;40 (19) Navy;50 (19) Navy;60 (37) Navy;75 (37) Navy

Conductor - Copper Str Navy Size Range

30 (19) Navy-75 (37) Navy

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Str Size Range

4 AWG-1 AWG

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

24

Resources and downloads