BURNDY
Image of QA40B QA40B, 1-Hole, Heavy Duty Copper Terminal
Image of QA40B QA40B, 1-Hole, Heavy Duty Copper Terminal

QA40B, 1-Hole, Heavy Duty Copper Terminal

Brand: Burndy

Catalog ID: QA40B

Heavy Duty Copper Lug, 1-hole, 5/8" Stud. Single Clamping Element. 600-800 kcmil. Copper

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

General

Catalog Number

QA40B

Connector Type

Single Clamp

Installation Torque Recommended in-lb

500 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

No

Plating Type

Unplated

Product Family

MECHANICAL

Product Type

Terminal

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810316924

UPC 14 Digit GTIN

00781810316924

Dimensions

Dimension - Bolt Size fraction

5/8

Dimension - D inch

1.87 in

Dimension - Height fraction

2-7/16

Dimension - Height inch

2.31 in

Dimension - Height mm

58.7 mm

Dimension - Hole Size fraction

11/16

Dimension - Hole Size inch

0.69 in

Dimension - Hole Size mm

18 mm

Dimension - L Length Overall mm

94 mm

Dimension - Length Overall inch

3.69 in

Dimension - N inch

0.94 in

Dimension - Pad Width inch

1.62 in

Dimension - Stud Size inch

5/8

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Navy Size

650 (127) Navy;800 (127) Navy

Conductor - Copper Str Navy Size Range

650 (127) Navy-800 (127) Navy

Conductor - Copper Str Size

600 kcmil;700 kcmil;750 kcmil;800 kcmil

Conductor - Copper Str Size Range

600 kcmil-800 kcmil

Conductor Size

600-800 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

500 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Single Clamp

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1