BURNDY
QB26_Photo_ColorCMYK
QB26_Photo_ColorCMYK

QB28, Right Angled Heavy Duty Copper Lug Connector, 3/0-4/0 AWG Str, 3/8" Stud, 1 Screw

Brand:

Burndy

Catalog ID:

QB28

Copper Terminal, Side Entrance, 1 Hole, 3/0-4/0 AWG (Str), 3/8" Stud, 1 Screw.

  • Side Entry terminal
  • Joins a range of cable at right angles to terminal blocks
  • One-wrench installation

Features: Compact, High Copper Alloy Side Entrance Terminal For Joining A Range Of Cable At Right Angles To Terminal Blocks, One-Wrench Installation, Dimension T: 1/4 IN, Number Of Clamping Elements: 1, Dimension D: 1-1/16 IN, Dimension N: 17/32 IN, Dimension K: 13/32 IN, Tongue Width: 1 IN, Installation Torque: 250 IN-LB, Length: 2-1/16 IN, Stud/bolt Hole Size: 3/8 IN, Height: 1-5/16 IN

Product details

General

Application

For Joining A Range Of Copper Cable At Right Angles To Terminal Blocks

Catalog Number

QB28

Connector Type

Right Angle

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

250 LBS/in

Material

Copper

Physical Attribute - Number of Clamping Elements

1

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

QIKLUG

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810324448

Dimensions

Dimension - B Length fraction

1-3/50 in

Dimension - B Length inch

1.06 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

1.06 in

Dimension - Height fraction

1-5/16

Dimension - Height inch

1.31 in

Dimension - Height mm

33.3 mm

Dimension - Hole Size fraction

13/32

Dimension - Hole Size inch

0.41 in

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

52 mm

Dimension - Length Overall inch

2.06 in

Dimension - N inch

0.53 in

Dimension - Pad Width fraction

1 in

Dimension - Pad Width inch

1.00 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Width inch

1.00 in

Dimension - Width mm

25 mm

Weight

0.28 lb

Conductor Related

Conductor - Copper Str Size

3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

3/0 AWG-4/0 AWG

Conductor Size

3/0-4/0 AWG

Conductor Type

CU C Str-Size

Number of Conductors

1

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads