BURNDY
QB282N, Right Angled Two Hole Mounting Heavy Duty Copper Lug Connector, 3/0-4/0 AWG Str, 1/2" Stud, 1-3/4" Spacing, 1 Screw
Image of QB282N QB282N, Right Angled Two Hole Mounting Heavy Duty Copper Lug Connector, 3/0-4/0 AWG Str, 1/2" Stud, 1-3/4" Spacing, 1 Screw

QB282N, Right Angled Two Hole Mounting Heavy Duty Copper Lug Connector, 3/0-4/0 AWG Str, 1/2" Stud, 1-3/4" Spacing, 1 Screw

Brand: Burndy

Catalog ID: QB282N

Copper Terminal, Side Entrance, 2 Hole, 3/0-4/0 AWG (Str), 1/2" Stud, 1-3/4" Stud Hole Spacing, 1 Screw.

  • Side Entry terminal
  • Joins a range of cable at right angles to terminal blocks
  • One-wrench installation

General

Catalog Number

QB282N

Connector Type

Right Angle

Material

Copper

Physical Attribute - Number of Clamping Elements

1

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810206089

UPC 14 Digit GTIN

00781810206089

Dimensions

Dimension - B Length fraction

1-3/50 in

Dimension - B Length inch

1.06 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.19 in

Dimension - Height inch

1.31 in

Dimension - Height mm

33.3 mm

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

106 mm

Dimension - Length Overall inch

4.19 in

Dimension - N inch

0.63 in

Dimension - Pad Width fraction

1 in

Dimension - Pad Width inch

1.00 in

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Width mm

25 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Str Size

3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

3/0 AWG-4/0 AWG

Conductor Size

3/0-4/0 AWG

Conductor Type

CU C Str-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Right Angle

Physical Attribute - Number of Clamping Elements

1

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1