BURNDY
1PBS500, UV Rated Black Splicer/Reducer, 2, #6-500 kcmil
Image of 1PBS500 1PBS500, UV Rated Black Splicer/Reducer, 2, #6-500 kcmil

1PBS500, UV Rated Black Splicer/Reducer, 2, #6-500 kcmil

Brand: Burndy

Catalog ID: 1PBS500

UV Rated Black UNITAP™, 2, #6 - 500 Kcmil, 5 in L, 1.62 in W.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

1PBS500

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

3/8

Installation Torque Recommended in-lb

375 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

194° F

Trade Name

UNITAP™

Type

BIBS, Multi-Port

UPC

781810295892

UPC 14 Digit GTIN

00781810295892

Dimensions

Dimension - Height fraction

2.625 in

Dimension - Height inch

2.62 in

Dimension - Height mm

66.5 mm

Dimension - L Length Overall mm

127 mm

Dimension - Length Overall inch

5.00 in

Dimension - Screw Size inch

9/25

Dimension - Width fraction

1-31/50 in

Dimension - Width inch

1.62 in

Dimension - Width mm

41 mm

Dimensions

5 in x 1.62 in x 2.62 in

Height

2.62 in

Length

5 in

Package Height

Package Length

Package Weight

Package Width

Width

1.62 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Size Range

6 AWG - 500 kcmil

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

6 AWG - 500 kcmil

Conductor Size

6 AWG-500 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

375 in-lb

Operational

Temperature Rating

194° F

Configuration

Connector Type

Multi Tap

Number Of Ports

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

60

Minimum Pack Quantity

1

Pallet Quantity

1440