BURNDY
BUnitap2PortSS_Photo_ColorRGB
BUnitap2PortSS_Photo_ColorRGB

1PL42, UV Rated Black, 1-sided, 2-port, #14-4 AWG

OR

Brand:

Burndy

Catalog ID:

1PL42

UV Rated UNITAP ,#14 - 4.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

Features: UV Rated Plastisol Covered AL6061-T6 Aluminum Body Saves Time By Eliminating The Need For Taping, Oxide Inhibitor Pre-Installed Inhibits Moisture And Contaminants From Entering The Contact Area, Range-Taking Capability Reduces The Number Of Connectors Carried In Inventory, UL486B Listed, AL9CU, 600 V 90 DEG C, UNITAP Rated For Code Conductor Only, Wire Entry: Single, Conductor Size (run - Range): 14 - 4 AWG, Hex Size (key): 1/8 IN, Torque: 45 IN-LB, Type Of Insulation: UV Rated Plastisol, Number Of Ports: 2

Product details

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

1PL42

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

1/8

Installation Torque Recommended in-lb

45 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

194° F

Trade Name

UNITAP™

Type

BIBS, Multi-Port

UPC

781810287491

UPC 12 Digit

7818102874911

Dimensions

Dimension - Height fraction

1.25 in

Dimension - Height inch

1.25 in

Dimension - Height mm

31.8 mm

Dimension - L Length Overall mm

27 mm

Dimension - Length Overall inch

1.08 in

Dimension - Screw Size inch

1/4

Dimension - Width fraction

1-4/25 in

Dimension - Width inch

1.16 in

Dimension - Width mm

29 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - AL Str Size Range

14 AWG - 4 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

14 AWG - 4 AWG

Conductor Size

14-4 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1