BURNDY
YKA361R2N_Photo_ColorCMYK
YKA361R2N_Photo_ColorCMYK

YKA361R2G1, Cast Aluminum Terminal

Brand:

Burndy

Catalog ID:

YKA361R2G1

Cast Aluminum HYLUG™; 655 OR 705 Index, Coated With An Oxide Retardant.

Product details

General

Catalog Number

YKA361R2G1

Connector Type

Terminal

Die Index

655;705

Material

Aluminum, Cast

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810121597

UPC 12 Digit

7818101215977

Dimensions

Dimension - B Length inch

3.06 in

Dimension - L Length Overall mm

201 mm

Dimension - Length Overall inch

7.91 in

Conductor Related

Conductor - ACSR Str Size Range

397.5 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads