text.skipToContent text.skipToNavigation

Compression Terminal

By Burndy 

Catalog ID: YA4CLNT10

By Burndy
Catalog ID:  YA4CLNT10
4 AWG CU, One Hole, #10 Standard Barrel, Inspection Window, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, GRAY Color Code, 8 or 346 Die Index.
Add to List

More Options

Where to Buy
Related Links

Product Details

General

Application Wire Termination
Color Code Gray
Connector Type Terminal
Die Index 8346
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Finish Type Tin-Plated
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
UPC 781810054840

Dimensions

Dimension - B Length fraction 13/16 in
Dimension - B Length inch 0.81 in
Dimension - Bolt Hole Size inch 0.20 in
Dimension - D inch 0.64 in
Dimension - L Length Overall mm 44 mm
Dimension - Length Overall inch 1.73 in
Dimension - N inch 0.31 in
Dimension - Outside Diameter inch 0.34 in
Dimension - Pad Width inch 0.40 in
Dimension - Strip Length inch 7/8
Dimension - Stud Size inch #10
Dimension - Z inch 0.33 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000
Voltage Rating 35 kV

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Solid Size 4 AWG
Conductor - Copper Solid Size Range 4 AWG
Conductor - Copper Str Size 4 AWG
Conductor - Copper Str Size Range 4 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources and Downloads