BURNDY
Image of YA252NT14 YA252NT14, Compression Terminal, 1/0 AWG Cu, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, Narrow Tongue
Buy America(n) Qualified

YA252NT14, Compression Terminal, 1/0 AWG Cu, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, Narrow Tongue

Brand: Burndy

Catalog ID: YA252NT14

1/0 AWG CU, Two Hole, 1/4 Stud Size, 5/8 Hole Spacing, Long Barrel, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Pinnk Color Code, 12 or 348 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation