BURNDY
SKU-HSKIT
SKU-HSKIT

HSKIT, Packaged Kit of Heat Shrink Connectors with Installation Tool

Brand:

Burndy

Catalog ID:

HSKIT

Packaged Kit of Heat Shrink Connectors with Installation Tool.

HSKIT.

Product details

General

Catalog Number

HSKIT

Connector Type

Small Terminal Kit

Trade Name

HYDENT™

UPC

781810477731

UPC 12 Digit

7818104777311

Conductor Related

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

1