BURNDY
YHS_butt_splices
YHS_butt_splices

YHSS18BG10, Heat Shrink Splice For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

YHSS18BG10

Heat Shrink Splice For 22 - 18 AWG.

YHSS18BG10.

  • Made from pure copper, annealed for maximum strength
  • Color-coded, imprinted with wire size
  • Serrated barrels offer maximum wire contact and tensile strength
  • Electro-tin plated for corrosion resistance

Product details

General

Catalog Number

YHSS18BG10

Connector Type

Seamless Butt Splice

Insulation

Y

Insulation Type

Heat Shrink

Material

Copper

Plated

Y

Plating Type

Tin

Trade Name

HYDENT™

UPC

781810486672

Dimensions

Dimension - Length Overall inch

1.50 in

Conductor Related

Conductor - Copper Solid Size

20;18

Conductor - Copper Solid Size Range

20-18

Conductor - CopperWeld C Solid Size

20;18

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5

Resources and downloads