67 Products
Fully Insulated Heat Shrink Female Quick Disconnect For 12 - 10 AWG (.25 x .03)
By Burndy
Catalog ID: YHSFQ10F25X03
Heat Shrink Fully Insulated Female Quick Disconnect For 12 - 10 AWG
Fully Insulated Heat Shrink Female Quick Disconnect For 16 - 14 AWG (.25 x .03)
By Burndy
Catalog ID: YHSFQ14F25X03
Heat Shrink Fully Insulated Female Quick Disconnect For 16 - 14 AWG
Fully Insulated Heat Shrink Female Quick Disconnect For 22 - 18 AWG (.25 x .03)
By Burndy
Catalog ID: YHSFQ18F25X03
Heat Shrink Fully Insulated Female Quick Disconnect For 22 - 18 AWG
Heat Shrink Block Fork Terminal For 12 - 10 AWG
By Burndy
Catalog ID: YHSA10K6BF
Cu Heat Shrink Block fork Terminal For 12 - 10 AWG and #4- #6 Stud
Heat Shrink Block Fork Terminal For 12 - 10 AWG
By Burndy
Catalog ID: YHSA10K10BF
Cu Heat Shrink Block fork Terminal For 12 - 10 AWG and #10 Stud
Heat Shrink Block Fork Terminal For 12 - 10 AWG
By Burndy
Catalog ID: YHSA10K8BF
Cu Heat Shrink Terminal, Block Fork, 10-12 AWG, #6-8 Stud, 1.27" L, 0.33" W, Brazed Seam, Tin Plated, Yellow(Insul Color)
Heat Shrink Block Fork Terminal For 16 - 14 AWG
By Burndy
Catalog ID: YHSA14K8BF
Cu Heat Shrink Terminal, Block Fork, 14-16 AWG, #6-8 Stud, 1.20" L, 0.30" W, Brazed Seam, Tin Plated, Blue(Insul Color)
Heat Shrink Block Fork Terminal For 16 - 14 AWG
By Burndy
Catalog ID: YHSA14K6BF
Cu Heat Shrink Terminal, Block Fork, 14-16 AWG, #4-6 Stud, 1.18" L, 0.25" W, Brazed Seam, Tin Plated, Blue(Insul Color)
Heat Shrink Block Fork Terminal For 16 - 14 AWG
By Burndy
Catalog ID: YHSA14K10BF
Cu Heat Shrink Terminal, Block Fork, 14-16 AWG, #8-10 Stud, 1.20" L, 0.32" W, Brazed Seam, Tin Plated, Blue(Insul Color)
Heat Shrink Block Fork Terminal For 22 - 18 AWG
By Burndy
Catalog ID: YHSA18K10BF
Cu Heat Shrink Terminal, Block Fork, 18-22 AWG, #8-10 Stud, 1.20" L, 0.31" W, Brazed Seam, Tin Plated, Red(Insul Color)
Heat Shrink Block Fork Terminal For 22 - 18 AWG
By Burndy
Catalog ID: YHSA18K8BF
Cu Heat Shrink Terminal, Block Fork, 18-22 AWG, #6-8 Stud, 1.20" L, 0.31" W, Brazed Seam, Tin Plated, Red(Insul Color)
Heat Shrink Block Fork Terminal For 22 - 18 AWG
By Burndy
Catalog ID: YHSA18K6BF
Cu Heat Shrink Terminal, Block Fork, 18-22 AWG, #4-6 Stud, 1.20" L, 0.25" W, Brazed Seam, Tin Plated, Red(Insul Color)
Heat Shrink Female Quick Disconnect For 16 - 14 AWG (.25 x .03)
By Burndy
Catalog ID: YHSQ14F25X03
Heat Shrink Female Quick Disconnect For 16 - 14 AWG
Heat Shrink Female Quick Disconnect For 22 - 18 AWG (.19 x .02)
By Burndy
Catalog ID: YHSQ18F18X02D
Cu Heat Shrink Insul Female Quick Disconnect, 18-22 AWG, 1.42" L, Serrated bbl, Tin plated, Red(Insul Color)
Heat Shrink Female Quick Disconnect For 22 - 18 AWG (.25 x .03)
By Burndy
Catalog ID: YHSQ18F25X03
Heat Shrink Female Quick Disconnect For 22 - 18 AWG
Heat Shrink Fork Terminal For 12 - 10 AWG
By Burndy
Catalog ID: YHSA10K8F
Cu Heat Shrink Terminal, Fork Tongue, 10-12 AWG, #6-8 Stud, 1.17" L, 0.35" W, Serrated bbl, Tin plated, Yellow(Insul Color)
Heat Shrink Fork Terminal For 12 - 10 AWG
By Burndy
Catalog ID: YHSA10K6F
Cu Heat Shrink Fork Terminal For 12 - 10 AWG and #6 Stud
Heat Shrink Fork Terminal For 12 - 10 AWG
By Burndy
Catalog ID: YHSA10K10F
Cu Heat Shrink Fork Terminal For 12 - 10 AWG and #10 Stud
Heat Shrink Fork Terminal For 16 - 14 AWG
By Burndy
Catalog ID: YHSA14K10F
Heat Shrink Fork Tongue Terminal For 16 - 14 AWG and #10 Stud
Heat Shrink Fork Terminal For 16 - 14 AWG
By Burndy
Catalog ID: YHSA14K6F
Cu Heat Shrink Terminal, Fork Tongue, 14-16 AWG, #4-6 Stud, 1.17" L, 0.25" W, Serrated bbl, Tin plated, Blue(Insul Color)
Heat Shrink Fork Terminal For 16 - 14 AWG
By Burndy
Catalog ID: YHSA14K8F
Cu Heat Shrink Terminal, Fork Tongue, 14-16 AWG, #6-8 Stud, 1.17" L, 0.34" W, Serrated bbl, Tin plated, Blue(Insul Color)
Heat Shrink Fork Terminal For 22 - 18 AWG
By Burndy
Catalog ID: YHSA18K10F
Heat Shrink Fork Tongue Terminal For 22 - 18 AWG and #10 Stud
Heat Shrink Fork Terminal For 22 - 18 AWG
By Burndy
Catalog ID: YHSA18K8F
Cu Heat Shrink Terminal, Fork Tongue, 18-22 AWG, #6-8 Stud, 1.17" L, 0.31" W, Serrated bbl, Tin plated, Red(Insul Color)
Heat Shrink Fork Terminal For 22 - 18 AWG
By Burndy
Catalog ID: YHSA18K6F
Cu Heat Shrink Terminal, Fork Tongue, 18-22 AWG, #4-6 Stud, 1.17" L, 0.25" W, Serrated bbl, Tin plated, Red(Insul Color)
Heat Shrink Locking Fork Terminal For 12 - 10 AWG
By Burndy
Catalog ID: YHSA10K10LF
Cu Heat Shrink Terminal, Snap Fork Tongue, 10-12 AWG #8 - #10 Stud
Heat Shrink Locking Fork Terminal For 12 - 10 AWG
By Burndy
Catalog ID: YHSA10K6LF
Cu Heat Shrink Terminal, Snap Fork Tongue, 10-12 AWG #4- #6 Stud
Heat Shrink Locking Fork Terminal For 12 - 10 AWG
By Burndy
Catalog ID: YHSA10K8LF
Cu Heat Shrink Terminal, Snap Fork Tongue, 10-12 AWG, #6-8 Stud, 1.27" L, 0.33" W, Tin Plated, Yellow(Insul Color)
Heat Shrink Locking Fork Terminal For 16 - 14 AWG
By Burndy
Catalog ID: YHSA14K8LF
Cu Heat Shrink Terminal, Snap Fork Tongue, 14-16 AWG, #6-8 Stud, 1.20" L, 0.30" W, Tin Plated, Blue(Insul Color)
Heat Shrink Locking Fork Terminal For 16 - 14 AWG
By Burndy
Catalog ID: YHSA14K10LF
Cu Heat Shrink Terminal, Snap Fork Tongue, 14-16 AWG, #8-10 Stud, 1.20" L, 0.32" W, Tin Plated, Blue(Insul Color)
Heat Shrink Locking Fork Terminal For 16 - 14 AWG
By Burndy
Catalog ID: YHSA14K6LF
Cu Heat Shrink Terminal, Snap Fork Tongue, 14-16 AWG, #4-6 Stud, 1.18" L, 0.25" W, Tin Plated, Blue(Insul Color)