text.skipToContent text.skipToNavigation

PG1025X03D

by Burndy 

Catalog ID: PG1025X03D

Uninsulated Quick Disconnect Piggyback Terminals, #10 - #12 AWG, .89" L, .25" W

Product Details

General

Connector Type Quick Disconnect Piggyback
Material Brass
Plated Y
Plating Type Tin
Type Disconnect Connectors
UPC 781810530573
UPC 12 Digit 7818105305733

Dimensions

Dimension - B Length inch 0.27 in
Dimension - Length Overall inch 0.89 in
Dimension - Strip Length inch 3/8 in
Dimension - Width inch 0.25 in
Dimension - Width mm 6 mm

Conductor Related

Conductor Range #12 AWG to #10 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status UI
UL Listed No

Logistics

Minimum Pack Quantity 50

Resources/Downloads