BURNDY
Image of YAEBAS4CNTNOEM YAEBAS4CNTNOEM, Straight Style Battery Post Terminal, 4 AWG, Negative

YAEBAS4CNTNOEM, Straight Style Battery Post Terminal, 4 AWG, Negative

Brand: Burndy

Catalog ID: YAEBAS4CNTNOEM

Cu Battery Post Connector Terminal, #4 AWG, Gray, 8 Index, 1-3/32 IN Strip Length, Polarity N.

  • Barrel is color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Supplied standard with stainless steel hardware installed
  • Clamp color coded by polarity - Red is Postive, Black is Negative
  • Not UL Listed but tested and met UL486A-486B pullout requirements

General

Application

Battery Post Terminal

Catalog Number

YAEBAS4CNTNOEM

Color Code

Gray

Die Index

6

Finish Type

Installation Torque Recommended in-lb

72 LBS/in

Material

COPPER

Temperature Rating

194

Trade Name

HYLUG™

Type

OEM Terminals

UPC

781810562994

UPC 14 Digit GTIN

00781810562994

Dimensions

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4 AWG

Conductor - Copper Flex G Size

4 AWG

Conductor - Copper Flex H Size

4 AWG

Conductor - Copper Flex I Size

4 AWG

Conductor - Copper Flex K Size

4 AWG

Conductor - Copper Flex M Size

4 AWG

Conductor - Copper Str Compact Size

4 AWG

Conductor - Copper Str Size Range

4 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Wire Size

4 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Standards - RoHS Compliant

Yes

UL Listed

No

Force Related

Installation Torque Recommended in-lb

72 LBS/in

Operational

Temperature Rating

194

Logistics

Carton Quantity

1

Minimum Pack Quantity

200