BURNDY
Image of GB29WT9 GB29WT9, Mechanical Grounding Connector, Cable to Bar

GB29WT9, Mechanical Grounding Connector, Cable to Bar

Brand: Burndy

Catalog ID: GB29WT9

2/0 SOL - 250 kcmil Cu Bar Size: 1/4" Thick.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GB separates cable from bar
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

General

Catalog Number

GB29WT9

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Tin - Hot Dipped

UPC

621945138971

UPC 14 Digit GTIN

00621945138971

Dimensions

Dimension - Height inch

2.75 in

Dimension - Height mm

69.9 mm

Dimension - L Length Overall mm

37 mm

Dimension - Length Overall inch

1.44 in

Dimension - Width fraction

1-47/50 in

Dimension - Width inch

1.94 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG-4/0 AWG

Conductor - Copper Str Size

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1