BURNDY
WAD1015, WEJTAP Applied In-Line Disconnect Switch
Image of WAD1015 WAD1015, WEJTAP Applied In-Line Disconnect Switch

WAD1015, WEJTAP Applied In-Line Disconnect Switch

Brand: Burndy

Catalog ID: WAD1015

MAX RANGE: .398 - .502 ACSR: 1/0 (6/1), 2/0 (6/1), 3/0 (6/1) AAC: 1/0, 2/0, 3/0 15 kV, 110 BIL.

  • WEJTAP In-Line Disconnect utilizes proven WEJTAP technology in combination with industry standard components to provide reliable performance of switch applications
  • Designed for use in gloving and hot stick applications in conjunction with an industry standard load break tool
  • Dual insulators minimize the switch movement during opening and closing of the blade
  • In-Line Disconnect is removable and reusable

General

Catalog Number

WAD1015

Insulator Type

Silicon

Material

Aluminum Alloy

Rating - Body Strength

10000 lbs

Rating - Pulling Eye Strength

6000 lbs

Trade Name

WEJTAP™

UPC

781810560488

UPC 14 Digit GTIN

00781810560488

Dimensions

Length

45 in

Width

13 in

Electrical Ratings

Current Rating

900 A

Conductor Related

Conductor - AAAC 5005 Size

30.58 (7) kcmil

Conductor - AAAC 5005 Size Range

30.58 (7) kcmil

Conductor - AAAC 6201 Size

30.58 (7) kcmil

Conductor - AAAC 6201 Size Range

30.58 (7) kcmil

Conductor - ACSR Str Size

1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG

Conductor - ACSR Str Size Range

1 (6/1) Robin AWG-3/0 (6/1) Pigeon AWG

Conductor - AL Str Size

1/0 AWG;2/0 AWG;3/0 AWG

Conductor - AL Str Size Range

1/0 AWG-3/0 AWG

Conductor Type

  • AAAC C 5005-Size
  • AAAC C 6201-Size
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Force Related

Rating - Body Strength

10000 lbs

Rating - Pulling Eye Strength

6000 lbs

Logistics

Minimum Pack Quantity

1