WAD_Photo_ColorCMYK
WAD_Photo_ColorCMYK

WAD4035, WEJTAP Applied In-Line Disconnect Switch

Brand:

Burndy

Catalog ID:

WAD4035

MAX RANGE: .522 - .609 ACSR: 4/0 (6/1), 266.8 (18/1) AAC: 4/0, 250, 266.8 (7 STR, 19 STR), 336 COMPACT 35 kV, 200 BIL.

Product details

General

Insulator Type
Silicon
Material
Aluminum Alloy
Rating - Body Strength
10000 lbs
Rating - Pulling Eye Strength
6000 lbs
Trade Name
WEJTAPâ„¢
UPC
781810489215
UPC 12 Digit
7818104892155

Electrical Ratings

Current Rating
900 A

Conductor Related

Conductor - AAAC 5005 Size
30.58 (7) kcmil
Conductor - AAAC 5005 Size Range
30.58 (7) kcmil
Conductor - AAAC 6201 Size
30.58 (7) kcmil
Conductor - AAAC 6201 Size Range
30.58 (7) kcmil
Conductor - ACSR Str Size
4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil
Conductor - ACSR Str Size Range
4/0 (6/1) Penquin AWG-266.8 (18/1) Waxwing kcmil
Conductor - AL Str Size
4/0 AWG;250 kcmil;266 kcmil
Conductor - AL Str Size Range
4/0 AWG-266 kcmil
Conductor Type
  • AAAC C 5005-Size
  • AAAC C 6201-Size
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
37

Resources and downloads

Customer Notices

Sales Drawings