BURNDY
Image of YS1C YS1C, Cu Compression Splice, Long Barrel, 1 AWG
Image of YS1C YS1C, Cu Compression Splice, Long Barrel, 1 AWG

YS1C, Cu Compression Splice, Long Barrel, 1 AWG

OR

Brand:

Burndy

Catalog ID:

YS1C

1 AWG CU, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, GREEN Color Code, 11 or 375 Die Index

  • Copper seamless barrel with center stop indentations to indicate when wire is fully inserted into each side of the barrel
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

Features: UL Listed 90 DEG C, 600 Volts to 35 kV, Long Barrel Length: Ideal For 600 Volt Heavy Duty Applications, Also May Be Used At Higher Voltages Up To 35KV, Four (4) Center Conductor Stops: Provides A Center Wire Stop For Proper Conductor Insertion, High Pull Out Force: Provides Added Security For Much Greater Mechanical And Electrical Properties, Tapered End: No, Color Code: Green, Oil Stop: No, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (2), Die Index: 11 Or 375, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: Y1MRTC Tool, (4), Y2MR Tool, MD7-34R Tool, W1CVT Die, (2), MD6, OUR840 Tool, X1CRT Die, (2), Y35 , Y39, Y750 Tool, U1CRT-1 Die, (2), Y46 Tool, U1CRT-1 Die With PUADP-1 Adapter, (2), Wire Strip Length: 1-7/16 IN, Conductor Type: Commercial Stranded Copper

Product details

General

Application

Wire Splice

Catalog Number

YS1C

Color Code

Green

Connector Type

LONG BARREL

Die Index

11

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

YS, Long Barrel

UPC

781810506905

UPC 12 Digit

7818105069055

Dimensions

Dimension - B Length inch

1.34 in

Dimension - L Length Overall mm

78 mm

Dimension - Length Overall inch

3.07 in

Dimension - Strip Length inch

1-7/16

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

75 (37) Navy

Conductor - Copper Str Size

1 AWG

Conductor - Copper Str Size Range

1 AWG

Conductor - Material

COPPER

Conductor Size

1 AWG

Conductor Type

CODE

Wire Size

1 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

1