BURNDY
YSM18, Uninsulated Parallel Splice For 300 - 1,909 cmils
Image of YSM18 YSM18, Uninsulated Parallel Splice For 300 - 1,909 cmils

YSM18, Uninsulated Parallel Splice For 300 - 1,909 cmils

Brand: Burndy

Catalog ID: YSM18

Uninsulated Parallel Splice For 300 - 1,909 cmils.

YSM18.

  • Seamless tubing
  • Beveled barrel for ease of wire entry
  • Tin plated
  • Parallel design results in only one crimp necessary
  • Uninsulated barrel provides an economical termination solution when insulation is not specified

General

Application

HYLINK Type YSM seamless parallel splice connector permits wires to be laid parallel inside the connector and spliced together with the BURNDY family of HYTOOL installation tooling

Catalog Number

YSM18

Connector Type

Parallel Splice

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYLINK

Temperature Rating

90

Trade Name

HYLINK™

Type

YSM

UPC

781810805824

UPC 14 Digit GTIN

00781810805824

Dimensions

Dimension - Length Overall inch

0.25 in

Dimension - Outside Diameter inch

0.12 in

Dimension - Strip Length inch

5/16

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Str Size

20 AWG;18 AWG

Conductor - Copper Str Size Range

20 AWG-18 AWG

Conductor Size

300 - 1,909 cmils

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

90

Configuration

Connector Type

Parallel Splice

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000