YSM
YSM

Uninsulated Parallel Splice For 133,650 - 167,332 cmils

Brand:

Burndy

Catalog ID:

YSM27

Cu Uninsul Parallel Splice, Bvl Entry, 133650-167332 cmil Cable,197000-250000 cmil Sol Wire, 0.81" L, Tin Plated.

YSM27.

Features: HYLINK Type YSM Seamless Parallel Splice Connector Permits Wires To Be Laid Parallel Inside The Connector And Spliced Together With BURNDYs Compression HYTOOL, Each YSM Connector Accommodates A Wide Combination Of Round, Square, And Rectangular Copper Conductors That Have A Total Combined Circular Mil Area, The Conductors To Be Spliced Must Physically Fit Within Title Splice Without Being Forced, Wire Strip Length: 7/8 IN, Installation Tool: Mechanical HYTOOL: MY29-11 Or MY28 Tool, (1), Tools, Die Nest Catalog Number, Die Indentor Catalog Number: HYPRESS: Y35BH, Y39BH Tool, UV27L Die Nest, Y29PQ-6 Die Indentor, Y35P Indentor Adapter

Product details

General

Application
HYLINK Type YSM seamless parallel splice connector permits wires to be laid parallel inside the connector and spliced together with the BURNDY family of HYTOOL installation tooling
Connector Type
Parallel Splice
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
HYLINK
Temperature Rating
90
Trade Name
HYLINKâ„¢
Type
YSM
UPC
781810807156
UPC 12 Digit
7818108071566

Dimensions

Dimension - Length Overall inch
0.81 in
Dimension - Outside Diameter inch
0.70 in
Dimension - Strip Length inch
7/8

Conductor Related

Conductor - Copper Str Size
2/0 AWG;3/0 AWG
Conductor - Copper Str Size Range
2/0 AWG-3/0 AWG
Conductor Size
133,650 - 167,332 cmils
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
46400

Resources and downloads

Customer Notices

Sales Drawings