BURNDY
YSM
YSM

YSM40L144, Uninsulated Parallel Splice For 800 kcmil

Brand:

Burndy

Catalog ID:

YSM40L144

Uninsulated Parallel Splice For 800 kcmil.

YSM40L144.

  • Seamless tubing
  • Beveled barrel for ease of wire entry
  • Tin plated
  • Parallel design results in only one crimp necessary
  • Uninsulated barrel provides an economical termination solution when insulation is not specified

Features: Cu Tubing Parallel Splice, 800 kcmil, 1.48 IN L, Chamfered bbl, Tin Plated

Product details

General

Application

Splicing

Catalog Number

YSM40L144

Connector Type

Parallel Splice

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

SPLICE CONNECTOR

Trade Name

HYLINK™

Type

Splice

UPC

781810371145

UPC 12 Digit

7818103711455

Dimensions

Dimension - B Length inch

1.03 in

Dimension - Inside Diameter inch

1.03 in

Dimension - Length Overall inch

1.48 in

Dimension - Outside Diameter inch

1.35 in

Conductor Related

Conductor - Copper Str Compact Size

800 kcmil

Conductor - Copper Str Compact Size Range

800 kcmil

Conductor - Copper Str Size

800 kcmil

Conductor - Copper Str Size Range

800 kcmil

Conductor Size

800 KCMIL

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

7400

Resources and downloads