BURNDY
Y3025R, Compression Splice Reducer, Barrel A 300 kcmil, Barrel B 1/0 AWG
Image of Y3025R Y3025R, Compression Splice Reducer, Barrel A 300 kcmil, Barrel B 1/0 AWG

Y3025R, Compression Splice Reducer, Barrel A 300 kcmil, Barrel B 1/0 AWG

Brand: Burndy

Catalog ID: Y3025R

300 kcmil CU Long Barrel Size Reduced Down To 1/0 AWG Wire Size, Internal Chamfer, Tin Plated, Up to 35kV, WHITE Color Code, 17 or 298 Die Index.

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y3025R

Color Code

White

Connector Type

LONG BARREL

Die Index

17

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin Plated

Temperature Rating

194

UPC

781810121405

UPC 14 Digit GTIN

00781810121405

Dimensions

Dimension - B Length inch

2.00 in

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2.00 in

Dimension - Outside Diameter inch

0.637 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

300 kcmil

Conductor - Copper Str Run Range

300 kcmil

Conductor - Copper Str Size Range

1/0 AWG

Conductor - Copper Str Tap

1/0 AWG

Conductor - Copper Str Tap Range

1/0

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

#1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

17400