BURNDY
YR
YR

Y3128R, Compression Splice Reducer, Barrel A 350 kcmil, Barrel B 4/0 AWG

Brand:

Burndy

Catalog ID:

Y3128R

350 kcmil CU Long Barrel Size Reduced Down To 4/0 AWG Wire Size, Internal Chamfer, Tin Plated, Up to 35kV, RED Color Code, 18 or 324 Die Index.

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

Features: The Y-R Reducing Adapter Has Been Designed To Allow Large Size, Long Barrel, Copper Long Barrel HYDENT, HYSPLICE And HYTEE Terminals, Splices, And T Taps To Be Used On Smaller Conductor Sizes, To Use, Simply Insert The Reducer Into The Barrel, Insert The Wire Into The Reducer Adapter And Crimp The Outer Barrel Using Its Recommended Tooling, Wide Range Of Conductors Are Accommodated: Lowers Inventory Requirements And Affords Maximum Versatility, Same Die Set For All Legs Of The Connection: Permits The Same Tool And Die Combination Normally Used On The Compression Barrel, Length Fits The Long Barrel Connector Design (YS, YA): Can Be Used On All Long Barrel Connectors, Field Cut To Fit Shorter Length Compression Barrels (YS-L, YA-L), Manufactured From High Conductivity Electrolytic Copper And Electro-Tin Plated: Provides Maximum Conductivity Low Resistance And Ductility For An Excellent Combination Of Electrical And Crimp Forming Properties, And Provides Long Lasting Corrosion Resistance, Conductor Type: Copper

Product details

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y3128R

Color Code

Red

Connector Type

LONG BARREL

Die Index

18

EU RoHS Indicator

Yes

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin Plated

Sub Brand

REDUCER/ADAPTER

Temperature Rating

194

Type

Y-R, Compression

UPC

781810085202

UPC 12 Digit

7818100852022

Dimensions

Dimension - B Length inch

2.00 in

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2.00 in

Dimension - Outside Diameter inch

0.687 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

350 kcmil

Conductor - Copper Str Run Range

350 kcmil

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Copper Str Tap

4/0 AWG

Conductor - Copper Str Tap Range

4/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

#4/0 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

22200