BURNDY
Y3426R, Compression Splice Reducer Adapter, Cu
Image of Y3426R Y3426R, Compression Splice Reducer Adapter, Cu
Image of Y3426R Y3426R, Compression Splice Reducer Adapter, Cu

Y3426R, Compression Splice Reducer Adapter, Cu

Brand: Burndy

Catalog ID: Y3426R

Y3426R, Compression Splice Reducer Adapter, Cu, 500 kcmil Cu Size reduced to 2/0 AWG Cu, Tin Plated, for use with Long Barrel Splices (Not Included)

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y3426R

Color Code

Brown

Connector Type

LONG BARREL

Die Index

20

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice Reducer

Temperature Rating

194

UPC

781810001059

UPC 14 Digit GTIN

00781810001059

Dimensions

Dimension - B Length inch

2.50 in

Dimension - L Length Overall mm

64 mm

Dimension - Length Overall inch

2.50 in

Dimension - Outside Diameter inch

0.821 in

Dimensions

2.5 in x 0.821 in x 0.821 in

Height

0.821 in

Length

2.5 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.821 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

500 kcmil

Conductor - Copper Str Run Range

500 kcmil

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Copper Str Tap

2/0 AWG

Conductor - Copper Str Tap Range

2/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

#2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

5800