text.skipToContent text.skipToNavigation

Mechanical

AMS0

By Burndy  
Catalog ID: AMS0
Aluminum Mechanical Splice, 1/0-14 AWG, 7/16" Screw Dia, 2 Screws, Al/Cu Rated, Tin Plated

AMS1000

By Burndy  
Catalog ID: AMS1000
Aluminum Mechanical Splice, 1000-500 kcmil, 1-1/8" Screw Dia, 6 Screws, 9/16" Hex Size, Al/Cu Rated, Tin Plated

AMS2

By Burndy  
Catalog ID: AMS2
Aluminum Mechanical Splice, 2-14 AWG, 3/8" Screw Dia, 2 Screws, Al/Cu Rated, Tin Plated
$6.37 USD

AMS250

By Burndy  
Catalog ID: AMS250
Aluminum Mechanical Splice, 250 kcmil-6 AWG, 5/8" Screw Dia, 4 Screws, 5/16" Hex Size, Al/Cu Rated, Tin Plated

AMS2RK

By Burndy  
Catalog ID: AMS2RK
Cu/Al Splice/Reducer, AMS, Wire range:#2-#14 AWG

AMS350

By Burndy  
Catalog ID: AMS350
Aluminum Mechanical Splice, 350 kcmil-6 AWG, 11/16" Screw Dia, 4 Screws, 5/16" Hex Size, Al/Cu Rated, Tin Plated

AMS4/0

By Burndy  
Catalog ID: AMS4/0
Aluminum Mechanical Splice, 4/0-6 AWG, 9/16" Screw Dia, 2 Screws, 5/16" Hex Size, Al/Cu Rated, Tin Plated
$15.24 USD

AMS4/0RK

By Burndy  
Catalog ID: AMS4/0RK
Splice/Reducer, AMS, Wire range:4/0-6 AWG

AMS500

By Burndy  
Catalog ID: AMS500
Aluminum Mechanical Splice, 500 kcmil-3/0 AWG, 13/16" Screw Dia, 4 Screws, 3/8" Hex Size, Al/Cu Rated, Tin Plated

AMS500S

By Burndy  
Catalog ID: AMS500S
Universal Splice

AMS750

By Burndy  
Catalog ID: AMS750
Aluminum Mechanical Splice, 750-250 kcmil, 15/16" Screw Dia, 4 Screws, 1/2" Hex Size, Al/Cu Rated, Tin Plated

QR1C

By Burndy  
Catalog ID: QR1C
Splice or Reducer Qiklink, 4 Str. - 1 Str., 1-15/16 in L, 11/16 in W

QR26

By Burndy  
Catalog ID: QR26
Splice or Reducer Qiklink, 1/0 Str. - 2/0 Str., 2-1/8 in L, 13/16 in W

QR28

By Burndy  
Catalog ID: QR28
Splice or Reducer, 3/0 Str. - 4/0 Str., Recommended Tightening Torque: 250 IN-LB

QR31

By Burndy  
Catalog ID: QR31
Splice or Reducer Qiklink, 250 - 350 kcmil, 2-5/8 in L, 1-1/4 in W

QR34

By Burndy  
Catalog ID: QR34
Splice or Reducer, 400 - 500 kcmil, Recommended Tightening Torque: 375 IN-LB

QR40

By Burndy  
Catalog ID: QR40
Splice or Reducer, 600 - 800 kcmil, Recommended Tightening Torque: 500 IN-LB

QR46

By Burndy  
Catalog ID: QR46
Cu Alloy QIKLINK Splice or Reducer, 1100 - 1500 kcmil

QR4C

By Burndy  
Catalog ID: QR4C
Splice or Reducer, 8 Str. - 4 Str., Recommended Tightening Torque: 110 IN-LB
Page 1 of 1