BURNDY
Image of CKS2 CKS2, 1 KS23 Split Bolt packaged with Cover SC2
Image of CKS2 CKS2, 1 KS23 Split Bolt packaged with Cover SC2

CKS2, 1 KS23 Split Bolt packaged with Cover SC2

Brand: Burndy

Catalog ID: CKS2

(1) KS23 & (1) SC2 packaged together.

Convenience Package of KS23 Split Bolt with SC2 Cover

General

Catalog Number

CKS2

Connector Type

Split Bolt

Material

Copper

Plated

No

Plating Type

Unplated

Product Family

Power Connectors>Split Bolts>KS

Product Type

Mechanical

Trade Name

SERVIT®

UPC

781810288665

UPC 14 Digit GTIN

00781810288665

Conductor Related

Conductor - AAAC 5005 Run

155.4 (7);195.7 (7);246.9 (7);312.8 (19)

Conductor - AAAC 5005 Run Range

155.4 (7) kcmil-312.8 (19) kcmil

Conductor - AAAC 5005 Tap

123.3 (7);155.4 (7);195.7 (7);246.9 (7)

Conductor - AAAC 5005 Tap Range

123.3 (7)-246.9 (7)

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

  • UL 486A
  • UL486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

7200