BURNDY
CKSU26, 1, KSU26 Universal Split Bolt packaged with SC2/0 Cover
Image of CKSU26 CKSU26, 1, KSU26 Universal Split Bolt packaged with SC2/0 Cover

CKSU26, 1, KSU26 Universal Split Bolt packaged with SC2/0 Cover

Brand: Burndy

Catalog ID: CKSU26

KSU26 W/ SC2/0 COVER.

Convenience Package of KSU26 Universal Split Bolt with SC2/0 Cover

General

Catalog Number

CKSU26

Connector Type

Split Bolt

Material

Copper

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810294895

UPC 14 Digit GTIN

00781810294895

Conductor Related

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • AL C Str-Run
  • AAAC C 5005-Run
  • AAAC C 6201-Run
  • ACSR C Str-Run
  • CU C Solid-Tap
  • CU C Str-Tap
  • AL C Str-Tap
  • AAAC C 5005-Tap
  • AAAC C 6201-Tap
  • ACSR C Str-Tap
  • GAL Steel C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3600