BURNDY
KS203, Split Bolt Connector, Run/Tap: #8 AWG Str-#4 AWG Sol
Image of KS203 KS203, Split Bolt Connector, Run/Tap: #8 AWG Str-#4 AWG Sol
Buy America(n) Qualified

KS203, Split Bolt Connector, Run/Tap: #8 AWG Str-#4 AWG Sol

Brand: Burndy

Catalog ID: KS203

Copper Split Bolt, Cu: 8 AWG (Str)-4 AWG (Sol) (Run & Tap).

  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Application

For Copper, Copperweld, Direct Burial Cables

Catalog Number

KS203

Connector Type

Split Bolt

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

165 LBS/in

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

SERVIT

Trade Name

SERVIT®

Type

KS-3

UPC

781810022009

UPC 14 Digit GTIN

00781810022009

Dimensions

Dimension - Cross Flats inch

.68 in

Dimension - L Length Overall mm

30 mm

Dimension - Length Overall inch

1.2

Dimension - Width inch

0.78 in

Dimension - Width mm

20 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.51 in

Conductor Related

Conductor - Copper Solid Run

4 AWG

Conductor - Copper Solid Run Range

4 AWG

Conductor - Copper Solid Tap

4 AWG

Conductor - Copper Str Run

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Run Range

8 STR - 4 STR

Conductor - Copper Str Tap

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Tap Range

8 STR - 4 STR

Conductor - CopperWeld Solid Run

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - CopperWeld Solid Run Range

10 AWG-4 AWG

Conductor - CopperWeld Solid Tap

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - CopperWeld Solid Tap Range

10 AWG-4 AWG

Conductor - CopperWeld Str Run

8 D AWG;7 A AWG;7 D AWG;6 A AWG

Conductor - CopperWeld Str Run Range

8 D AWG-6 A AWG

Conductor - CopperWeld Str Tap

8 D AWG;7 A AWG;7 D AWG;6 A AWG

Conductor - CopperWeld Str Tap Range

8 D AWG-6 A AWG

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

RUS

Standards - Industry Standards Met

RUS

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

165 LBS/in

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

29700