
Brand: Burndy
Catalog ID: KS31
Application
For Direct Burial Cables
Catalog Number
KS31
Connector Type
Split Bolt
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
650 in
Material
Copper
Plated
N
Plating Type
Unplated
Sub Brand
SERVIT
Trade Name
SERVIT®
Type
KS
UPC
781810014257
UPC 14 Digit GTIN
00781810014257
Dimension - B Length fraction
1-1/4 in
Dimension - B Length inch
1.25 in
Dimension - Cross Flats inch
1.70 in
Dimension - L Length Overall mm
64 mm
Dimension - Length Overall inch
2.6
Dimension - Width fraction
1-41/100 in
Dimension - Width inch
1.41 in
Dimension - Width mm
36 mm
Width
1.41 in
Conductor - Copper Solid Run
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Solid Run Range
1/0 -350 kcmil
Conductor - Copper Solid Tap
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Solid Tap Range
1/0 -350 kcmil
Conductor - Copper Str Run
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Run Range
1/0 STR - 350 KCMIL
Conductor - Copper Str Tap
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Tap Range
1/0 STR - 350 KCMIL
Conductor - CopperWeld Str Run
19 #8
Conductor - CopperWeld Str Run Range
19 #8
Conductor - CopperWeld Str Tap
19 #8
Conductor - CopperWeld Str Tap Range
19 #8
Conductor - Rebar Size
5
Conductor - Rebar Size Range
5
Conductor Type
Buy America(n) Qualified
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
Standards - Industry Standards Met
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
650 in
Connector Type
Split Bolt
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1