BURNDY
Image of SC2 SC2, Split Bolt Cover, Range Equal Run/Tap 6 Str-2 Sol

SC2, Split Bolt Cover, Range Equal Run/Tap 6 Str-2 Sol

Brand: Burndy

Catalog ID: SC2

Split Bolt Cover Only, 1-piece, for indoor/outdoor use. Self-positioning fingers wrap around wires. Conductor range for equal Run/Tap: #6 Str-2 Sol.

  • Type SC, SERVIT® Covers ar applicable for indoor or outdoor use
  • Compact, 1-piece cover saves time and material by eliminating costly taping of split-bolts
  • Positive latch snaps quickly over connector and is idea for tight quarters
  • Self-positioning plastic fingers wrap around wires

General

Application

For Used In Indoors Or Outdoors Applications, KS23, KSA4

Catalog Number

SC2

Connector Type

Split Bolt

EU RoHS Indicator

Yes

Material

Plastic

Sub Brand

SERVIT COVER

Type

SC

UPC

781810042007

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Size

6-2 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

9100