
Brand: Burndy
Catalog ID: UCG25RSCONKIT
Application
Substation
Catalog Number
UCG25RSCONKIT
Connector Type
Split Bolt
Plated
N
Plating Type
Unplated
UPC
781810420331
UPC 14 Digit GTIN
00781810420331
Dimension - B Length fraction
1-3/8 in
Dimension - B Length inch
1.41 in
Dimension - Height inch
2.09 in
Dimension - Width fraction
1-5/7 in
Dimension - Width inch
1.71 in
Conductor - Copper Str Size A Range
8 AWG-1/0 AWG
Conductor - Copper Str Size B Range
8 AWG-1/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Split Bolt
Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
1800