text.skipToContent text.skipToNavigation

Split Bolt

CKS2

By Burndy  
Catalog ID: CKS2
(1) KS23 & (1) SC2 packaged together

CKS2/0

By Burndy  
Catalog ID: CKS2/0
SERVIT® and Cover Packaged together

CKSA6

By Burndy  
Catalog ID: CKSA6
ALUM SERVIT & COVER KIT

CKSU22

By Burndy  
Catalog ID: CKSU22
KSU22 W/ SC2 COVER

CKSU26

By Burndy  
Catalog ID: CKSU26
UNIVERSAL SERVIT W/SC2/0 COVER

KS15

By Burndy  
Catalog ID: KS15
Copper Split Bolt, Cu: 10-8 AWG (Str) (Run & Tap)
$3.62 USD

KS15NK

By Burndy  
Catalog ID: KS15NK
Cu Alloy SERVIT Split Bolt, #10 Str. - #8 Sol.(Run), #14 - #8 AWG(Tap), Nickel Plated

KS17

By Burndy  
Catalog ID: KS17
Copper Split Bolt, Cu: 8 AWG (Str)-6 AWG (Sol) (Run & Tap), Length:1.14
$4.00 USD

KS173

By Burndy  
Catalog ID: KS173
Copper Split Bolt, Cu: 8 AWG (Str)-6 AWG (Sol) (Run & Tap)

KS173RK

By Burndy  
Catalog ID: KS173RK
High copper alloy Split Bolt, SERVIT,Torque:80in-lb,Copper Conductor Stranded - Run Range:10 - 8 Str

KS17NK

By Burndy  
Catalog ID: KS17NK
Cu Alloy SERVIT Split Bolt, #8 Str. - #6 Sol.(Run), #14 - #6 Str.(Tap), Nickel Plated

KS17SV

By Burndy  
Catalog ID: KS17SV
Cu Alloy SERVIT Split Bolt, #8 Str. - #6 Sol.(Run), #14 - #6 Str.(Tap), Silver Plated

KS20

By Burndy  
Catalog ID: KS20
SERVIT 8 STR - 4 SOL

KS203

By Burndy  
Catalog ID: KS203
Copper Split Bolt, Cu: 8 AWG (Str)-4 AWG (Sol) (Run & Tap)

KS20NK

By Burndy  
Catalog ID: KS20NK
Cu Alloy SERVIT Split Bolt, #8 - #4 AWG(Run), #14 - #4 AWG(Tap), Nickel Plated

KS20TN

By Burndy  
Catalog ID: KS20TN
Cu Alloy SERVIT Split Bolt, #8 - #4 AWG(Run), #14 - #4 AWG(Tap), Tin Plated

KS22

By Burndy  
Catalog ID: KS22
Copper Split Bolt Connectors
$6.95 USD

KS223

By Burndy  
Catalog ID: KS223
Copper Split Bolt, Cu: 6 AWG (Str)-2 AWG (Sol) (Run & Tap)

KS22NK

By Burndy  
Catalog ID: KS22NK
Cu Alloy SERVIT Split Bolt, #6 - #2 AWG(Run), #14 - #2 AWG(Tap), Nickel Plated

KS22TN

By Burndy  
Catalog ID: KS22TN
Cu Alloy SERVIT Split Bolt, #6 - #2 AWG(Run), #14 - #2 AWG(Tap), Tin Plated

KS23

By Burndy  
Catalog ID: KS23
Copper Split Bolt, Cu: 6 AWG-2 AWG (Str) (Run & Tap)
$8.10 USD

KS23TN

By Burndy  
Catalog ID: KS23TN
Cu Alloy SERVIT Split Bolt, #6 - #1 AWG(Run), #14 - #1 AWG(Tap), Tin Plated

KS25

By Burndy  
Catalog ID: KS25
Copper Split Bolt, Cu: 4 AWG-1/0 AWG (Str) (Run & Tap)
$10.43 USD

KS25TN

By Burndy  
Catalog ID: KS25TN
Cu Alloy SERVIT Split Bolt, #4 - 1/0 (Run), #14 - 1/0 AWG(Tap), Tin Plated

KS26

By Burndy  
Catalog ID: KS26
Copper Split Bolt, Cu: 2 AWG-2/0 AWG (Str) (Run & Tap)
$16.88 USD

KS26NK

By Burndy  
Catalog ID: KS26NK
Copper Split Bolt, Cu: 2 AWG-2/0 AWG (Str) (Run & Tap); Nickel Plated

KS26TN

By Burndy  
Catalog ID: KS26TN
Cu Alloy SERVIT Split Bolt, #2 - 2/0 AWG(Run), #14 - 2/0 AWG(Tap), Tin Plated

KS27

By Burndy  
Catalog ID: KS27
Copper Split Bolt, Cu: 1 AWG-3/0 AWG (Str) (Run & Tap)
$21.74 USD

KS28

By Burndy  
Catalog ID: KS28
Copper Split Bolt, Cu: 1-4/0 AWG (Run & Tap)

KS29

By Burndy  
Catalog ID: KS29
Copper Split Bolt, Cu: 1 AWG (Str)-250 kcmil (Run & Tap)
$25.47 USD
Page 1 of 3