BURNDY
Image of YHD200J1444 YHD200J1444, Stirrup
Image of YHD200J1444 YHD200J1444, Stirrup

YHD200J1444, Stirrup

Brand: Burndy

Catalog ID: YHD200J1444

HYCRIMP™ STIRRUP.

HYCRIMP STIRRUP

General

Catalog Number

YHD200J1444

Connector Type

H-Tap

Die Index

D3

Material

Aluminum

Material - Bail

Copper

Plated

Yes

Plating Type

Tin

Product Type

Compression

Trade Name

HYCRIMP™

Type

Bail

UPC

781810054215

UPC 14 Digit GTIN

00781810054215

Dimensions

Dimension - B Length fraction

1-22/25 in

Dimension - B Length inch

1.88 in

Dimension - D inch

3.00 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12.0 in

Dimension - Pad Width inch

5.00 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG

Conductor - ACSR Str Size Range

1/0 (6/1) Raven AWG-2/0 (6/1) Quail AWG

Conductor - AL Str Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Size Range

2/0 AWG-4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

H-Tap

Logistics

Carton Quantity

16

Minimum Pack Quantity

1

Pallet Quantity

1440