BURNDY
Image of YHD350J1496 YHD350J1496, Stirrup
Image of YHD350J1496 YHD350J1496, Stirrup

YHD350J1496, Stirrup

Brand: Burndy

Catalog ID: YHD350J1496

HYCRIMP™ STIRRUP.

HYCRIMP STIRRUP

General

Catalog Number

YHD350J1496

Connector Type

H-Tap

Die Index

D3

Material

Aluminum

Material - Bail

Copper

Plated

Yes

Plating Type

Tin

Product Type

Compression

Trade Name

HYCRIMP™

Type

Bail

UPC

781810081167

UPC 14 Digit GTIN

00781810081167

Dimensions

Dimension - B Length fraction

2-1/2 in

Dimension - B Length inch

2.50 in

Dimension - D inch

4.75 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

394 mm

Dimension - Length Overall inch

15.5 in

Dimension - Pad Width inch

5.00 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Size Range

3/0 (6/1) Pigeon AWG-4/0 (6/1) Penquin AWG

Conductor - AL Str Size

3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil

Conductor - AL Str Size Range

3/0 AWG - 300 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

H-Tap

Logistics

Carton Quantity

8

Minimum Pack Quantity

1

Pallet Quantity

768