BURNDY
Image of YHO100J1444 YHO100J1444, Stirrup
Image of YHO100J1444 YHO100J1444, Stirrup

YHO100J1444, Stirrup

Brand:

Burndy

Catalog ID:

YHO100J1444

HYCRIMP™ STIRRUP.

Product details

General

Catalog Number

YHO100J1444

Connector Type

H-Tap

Die Index

O

Material

Aluminum

Material - Bail

Copper

Plated

Y

Plating Type

Tin

Trade Name

HYCRIMP™

Type

Bail

UPC

781810035078

UPC 12 Digit

7818100350788

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.50 in

Dimension - D inch

3.00 in

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12.0 in

Dimension - Pad Width inch

5.00 in

Conductor Related

Conductor - ACSR Str Size

6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG

Conductor - ACSR Str Size Range

6 (6/1) Turkey AWG-2 (7/1) Sparate AWG

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - AL Str Size Range

6 AWG-1 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

16

Minimum Pack Quantity

1

Pallet Quantity

2688

Resources and downloads