BURNDY
YCA_image
YCA_image

YC25A2, Aluminum C-Shape Connector

Brand:

Burndy

Catalog ID:

YC25A2

Range-taking, C-shaped AL compression tap, Run: Aluminum: 1/0, ACSR: 2, Tap: Aluminum: 1/0, ACSR: 2.

Product details

General

Catalog Number

YC25A2

Die Index

C

Material

Aluminum

Plated

N

Plating Type

Unplated

Trade Name

CRIMPIT™

Type

YC-A, YC-U Series

UPC

781810123300

UPC 12 Digit

7818101233000

Dimensions

Dimension - Height inch

1.00 in

Dimension - L Length Overall mm

57 mm

Dimension - Length Overall inch

2.25 in

Conductor Related

Conductor - ACSR Str Run

1/0 Str

Conductor - ACSR Str Tap

2 (6-1) - 2 (7-1)

Conductor - ACSR Str Tap Range

2 (6-1) - 2 (7-1)

Conductor - AL Str Run

1/0 AWG

Conductor - AL Str Tap

2 AWG

Conductor - AL Str Tap Range

2 Sol. - 2 Str.

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

14800

Resources and downloads