BURNDY
YCA_image
YCA_image

YC26A26, Aluminum C-Shape Connector

Brand:

Burndy

Catalog ID:

YC26A26

Range-taking, C-shaped AL compression tap, or dead-ending connector designed to eliminate the effects of cold flow, Prefilled with Penetrox.

  • Range-taking C-shaped aluminum compression tap, or dead-ending connector, designed to eliminate effects of cold flow
  • Connector can be gripped in tool and slipped over line for easy crimping
  • Pre-filled with PENETROX joint compound and strip sealed

Features: Range-Taking, C-Shaped Aluminum Compression Tap, Or Dead-Ending Connector Designed To Eliminate Effects Of Cold Flow, Can Be Gripped In Tool And Slipped Over Line For Easy Crimping, Pre-Filled With PENETROX Joint Compound And Stripsealed, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U-D Die, (3), Y45 Tool, U-D Die With PT-6515 Adapter, (3), Y46 Tool, U-D Die With PUADP-1 Adapter, (3), Die Index: D Element A, Compressed / Compact: No, Conductor Size (run - Range): 1/0 - 2/0 AWG, Conductor Type: Run: Aluminum, Tap: Aluminum, Shape: C, Conductor Size (tap Range): 2/0 AWG

Product details

General

Application

For Combinations Of Aluminum, ACSR, 6201, 5005, Compressed and Compact Conductors

Catalog Number

YC26A26

Die Index

D

EU RoHS Indicator

Yes

Material

Aluminum

Plated

N

Plating Type

Unplated

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

YC-A, YC-U Series

UPC

781810124826

UPC 12 Digit

7818101248266

Dimensions

Dimension - Height inch

1.38 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

65 mm

Dimension - Length Overall inch

2.56 in

Conductor Related

Conductor - ACSR Str Run Range

1/0 AWG - 2/0 AWG

Conductor - ACSR Str Tap

2/0 Str

Conductor - AL Str Run

1/0 AWG;2/0 AWG

Conductor - AL Str Run Range

1/0 AWG - 2/0 AWG

Conductor - AL Str Tap

2/0 Str

Conductor - AL Str Tap Range

2/0 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

7200

Resources and downloads