BURNDY
YCA
YCA

YC26A3, Aluminum C-Shape Connector

Brand:

Burndy

Catalog ID:

YC26A3

Range-taking, C-shaped AL compression tap, Run: Aluminum: 3/0- 4/0, ACSR: 3/0-4/0, Tap: Aluminum: 6- 2, ACSR: 6-2.

Product details

General

Catalog Number

YC26A3

Die Index

D

Material

Aluminum

Plated

N

Plating Type

Unplated

Trade Name

CRIMPIT™

Type

YC-A, YC-U Series

UPC

781810124222

UPC 12 Digit

7818101242222

Dimensions

Dimension - Height inch

1.38 in

Dimension - L Length Overall mm

65 mm

Dimension - Length Overall inch

2.56 in

Conductor Related

Conductor - ACSR Str Run Range

1/0 AWG - 2/0 AWG

Conductor - ACSR Str Tap Range

6 AWG - 4 AWG

Conductor - AL Str Run Range

1/0 AWG - 2/0 AWG

Conductor - AL Str Tap Range

6 Str. - 2 Sol.

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1200

Resources and downloads