text.skipToContent text.skipToNavigation

YC28A2

by Burndy 

Catalog ID: YC28A2

Range-taking, C-shaped AL compression tap, Run: Aluminum: 3/0- 4/0, ACSR: 3/0-4/0, Tap: Aluminum: 6- 2, ACSR: 6-2

Product Details

General

Die Index H
Material Aluminum
Plated N
Plating Type Unplated
Trade Name CRIMPIT™
Type YC-A, YC-U Series
UPC 781810125120
UPC 12 Digit 7818101251200

Dimensions

Dimension - Height inch 1.61 in
Dimension - L Length Overall mm 70 mm
Dimension - Length Overall inch 2.75 in

Conductor Related

Conductor - ACSR Cmpt Run 3/0 AWG;4/0 AWG
Conductor - ACSR Cmpt Run Range 3/0 AWG-4/0 AWG
Conductor - ACSR Str Run Range 3/0 AWG - 4/0 AWG
Conductor - ACSR Str Tap Range 6 AWG - 2 AWG
Conductor - AL Str Run 3/0 AWG;4/0 AWG
Conductor - AL Str Run Range 3/0 AWG - 4/0 AWG
Conductor - AL Str Tap 6 AWG;4 AWG;3 AWG;2 AWG
Conductor - AL Str Tap Range 6 AWG - 2 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings