BURNDY
Image of YC4C4 YC4C4, Copper C-Shape Connector
Buy America(n) Qualified

YC4C4, Copper C-Shape Connector

$8.94 USD

Brand: Burndy

Catalog ID: YC4C4

CU Compression C Shape Compression Connector, 600 Volts to 35 Kv, 6 Sol. - 4 Str. (Run & Tap).

  • Range-taking connector lowering inventory requirements
  • Compact size, easy to tape and insulate connection
  • High conductivity wrought copper provides low resistance and excellent electrical conductivity

General

Application

For Range Of Copper And Making Tap Or Parallel Copper Connections

Catalog Number

YC4C4

Die Index

BG or 5/8

EU RoHS Indicator

Yes

Material

Copper

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

YC-C Series

UPC

781810113509

UPC 14 Digit GTIN

00781810113509

Dimensions

Dimension - Height inch

0.81 in

Dimension - Height mm

0 mm

Conductor Related

Conductor - Copper Solid Run Range

6 Sol. - 4 Str.

Conductor - Copper Solid Tap Range

6 Sol. - 4 Str.

Conductor - Copper Str Run Range

6 Sol. - 4 Str.

Conductor - Copper Str Tap

4 AWG

Conductor Type

Cu C Sol-Size

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

UL 486A;UL486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

57600