text.skipToContent text.skipToNavigation

KAP1/0

By Burndy 

Collection Name: 

Catalog ID: KAP1/0

By Burndy
Collection Name: 
Catalog ID:  KAP1/0
Wire range:6 Awg-1/0 Awg, Torque: 100 N lb, Voltage: 600 V.
  • AL9CU Dual Rated for both copper an aluminum conductor
  • Listed to UL Wire Connector Standard UL486A-486B
  • Rated for use with Fine Strand Conductor
  • 600 Volt Rated
  • Range Taking conductor port
  • Plastisol insulated covers provided with each connector

AL9CU- UL Listed for use with fine strand conductor

Add to List

More Options

Where to Buy

Product Details

General

Application Terminate "upsized" conductor and/or fine strand conductor into mechanical connectors found in molded case circuit breakers, panel board equipment, and other switchgear.
EU RoHS Indicator Contact Manufacturer
Hex Key 1/4 in
Installation Torque Recommended in-lb 100
Sub Brand Pin Adaptor
Type #6 - 1/0 Mechanical Pin Adaptor; Centered Pin
UPC 621945493322

Dimensions

Dimension - Strip Length inch .97 in
Dimensions 2.01 in x 1.12 in x 1.43 in
Height 1.43 in
Length 2.01 in
Outside Diameter 1.00 in
Width 1.12 in

Electrical Ratings

Amperage Rating 170 A

Conductor Related

Conductor - AL Str Size Range 6 AWG - 1/0 AWG
Conductor - Copper DLO Size Range 6 AWG - 1/0 AWG
Conductor - Copper Flex H Size Range 6 AWG - 1/0 AWG
Conductor - Copper Flex I Size Range 6 AWG - 1/0 AWG
Conductor - Copper Flex K Size Range 6 AWG - 1/0 AWG
Conductor - Copper Str Size Range 6 AWG - 1/0 AWG

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Customer Notices

Sales Drawings