
Brand: Burndy
Catalog ID: RYA26UC
Catalog Number
RYA26UC
Connector Type
Heat Shrink
Die Index
249;840
Physical Attribute - Number of Crimps Required
2
Trade Name
MOLE™
UPC
781810180952
UPC 14 Digit GTIN
00781810180952
Dimension - B Length inch
1.5 in
Dimension - D inch
0.91 in
Dimension - Length Overall inch
2.62 in
Dimension - Pad Width inch
0.91 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Str Size
2/0 AWG
Conductor - AL Str Size Range
2/0 AWG
Conductor - Copper Str Size
2/0 AWG
Conductor - Copper Str Size Range
2/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Heat Shrink
Physical Attribute - Number of Crimps Required
2
Carton Quantity
9
Minimum Pack Quantity
1
Pallet Quantity
1296