RYAUC_TAPKITS_Photo_BW
RYAUC_TAPKITS_Photo_BW

RYA27UC, Tap Kit - HYLUG Terminal, Shrink Sleeve, Hardware (RDM Mole)

Brand:

Burndy

Catalog ID:

RYA27UC

URD MOLE Tap Assembly ( Heat Shrink), 3/0 Str Cu, 3/0 Str, 3/0 Str Comp, 4/0 Sol Al.

Product details

General

Connector Type
Heat Shrink
Die Index
249;840
Insulation
Y
Physical Attribute - Number of Crimps Required
2
Trade Name
MOLEâ„¢
UPC
781810181003

Dimensions

Dimension - B Length inch
1.62 in
Dimension - D inch
0.91 in
Dimension - Length Overall inch
2.74 in
Dimension - Pad Width inch
0.91 in

Conductor Related

Conductor - AL Str Size
3/0 AWG;4/0 AWG
Conductor - AL Str Size Range
3/0 AWG-4/0 AWG
Conductor - Copper Str Size
3/0 AWG
Conductor - Copper Str Size Range
3/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
9
Minimum Pack Quantity
1
Pallet Quantity
1296

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings