
Brand: Burndy
Catalog ID: RYA34C2
Catalog Number
RYA34C2
Connector Type
Heat Shrink
Insulation
Y
Plated
N
Plating Type
Unplated
UPC
781810181256
UPC 14 Digit GTIN
00781810181256
Dimension - B Length inch
2.25 in
Dimension - D inch
1.06 in
Dimension - Length Overall inch
3.62 in
Dimension - Pad Width inch
1.52 in
Package Height
Package Length
Package Weight
Package Width
Conductor - Copper Str Size
500 kcmil
Conductor - Copper Str Size Range
500 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Heat Shrink
Carton Quantity
6
Minimum Pack Quantity
6
Pallet Quantity
540