43 Products
1032HXNTUSA, 10-32 Silicon Bronze Hex Nut
By Burndy
Catalog ID: 1032HXNTUSA
10-32 Silicon Bronze Hex Nut
25CHEN, 1/4" Silicon Bronze Hex Nut
By Burndy
Catalog ID: 25CHEN
Silicon Bronze, 1/4-20 Thread Size, Hexagonal nut
25CHENBOX, 1/4" Silicon Bronze Hex Nut
By Burndy
Catalog ID: 25CHENBOX
Silicon Bronze, 1/4-20 Thread Size, Hexagonal nuts
25CHENBOX100, 1/4" Silicon Bronze Hex Nut
By Burndy
Catalog ID: 25CHENBOX100
Silicon Bronze, 1/4-20 Thread Size, Hexagonal nuts
25CHENET, 1/4" Silicon Bronze Hex Nut, Tin Plated
By Burndy
Catalog ID: 25CHENET
Electro Tin Plated Silicon Bronze 1/4-20 Nut
31HSSNUSABULK, 5/16" Hex Nut, Stainless Steel
By Burndy
Catalog ID: 31HSSNUSABULK
5/16 Stainless Steel Nut
38CHENBOX, 3/8" Hex Nut, Silicon Bronze
By Burndy
Catalog ID: 38CHENBOX
Silicon Bronze NUT ,3/8-16 Stud ,Thread series-Class 2B.
38CHENBOX100, 3/8" Hex Nut, Silicon Bronze
By Burndy
Catalog ID: 38CHENBOX100
Silicon Bronze NUT ,3/8-16 Stud ,Thread series-Class 2B.
38CHENET, 3/8" Hex Nut, Silicon Bronze, Tin Plated
By Burndy
Catalog ID: 38CHENET
3/8 Electro Tin Plated Nut
38HSSNUSABULK, 3/8" Hex Nut, Stainless Steel
By Burndy
Catalog ID: 38HSSNUSABULK
3/8 Stainless Steel Nut
44CHENBOX, 7/16" Hex Nut, Silicon Bronze
By Burndy
Catalog ID: 44CHENBOX
Silicon Bronze Hexagon Nut, 7/16" Thread
50CHENET, 1/2" Hex Nut, Silicon Bronze, Tin Plated
By Burndy
Catalog ID: 50CHENET
1/2 Electro Tin Plated Hex Nut
50HGSNGR5, 1/2" Hex Nut, Galvanized Steel Grade 5
By Burndy
Catalog ID: 50HGSNGR5
1/2 Galvanized Steel Hex Nut Grade 5
50HSSNUSA, 1/2" Hex Nut, Stainless Steel
By Burndy
Catalog ID: 50HSSNUSA
Hexagonal nuts, Thread Size: 1/2-13, Material: Stainless Steel,Bolt Size: .5 in
50HSSNUSABULK, 1/2" Hex Nut, Stainless Steel
By Burndy
Catalog ID: 50HSSNUSABULK
Hexagonal nuts, Thread Size: 1/2-13, Material: Stainless Steel,Bolt Size: .5 in
50HSSNW316, 1/2" Hex Nut, Stainless Steel 316
By Burndy
Catalog ID: 50HSSNW316
1/2 in Stainless Steel 316 Hex Nut, class 2B
62CHSSNUSABULK, 5/8" Hex Nut, Stainless Steel
By Burndy
Catalog ID: 62CHSSNUSABULK
5/8 Stainless Steel Hex Nut
62CX100HSSBUSABULK, 5/8" x 1" Hex Bolt, Stainless Steel
By Burndy
Catalog ID: 62CX100HSSBUSABULK
5/8 Stainless Steel Hex Bolt
62CX150HSSBUSABULK, 5/8" x 1-1/2" Hex Bolt, Stainless Steel
By Burndy
Catalog ID: 62CX150HSSBUSABULK
5/8 x 1.50 Stainless Steel Hex Bolt