BURNDY
Image of FN63T13G2 FN63T13G2, Flanged Nut

FN63T13G2, Flanged Nut

Brand: Burndy

Catalog ID: FN63T13G2

Flanged Nut.

  • Built in flange eliminates the need for separate washers
  • Different sizes, threads, and thread patterns can be used with various surface coatings

General

Catalog Number

FN63T13G2

Connector Type

Hardware

UPC

781810234693

UPC 14 Digit GTIN

00781810234693

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Hardware

Logistics

Carton Quantity

6

Minimum Pack Quantity

10

Pallet Quantity

216