BURNDY
Image of YGF292N50 YGF292N50 Grounding Plate, #2 AWG-250 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YGF292N50 YGF292N50 Grounding Plate, #2 AWG-250 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing

YGF292N50 Grounding Plate, #2 AWG-250 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand:

Burndy

Catalog ID:

YGF292N50

Compression Grounding Plate; Copper; 2-Hole; Accommodates: #2 AWG - 250 kcmil; 1/2" Stud; 1-3/4" Stud Hole Spacing; .94 EFF Thread.

Product details

General

Catalog Number

YGF292N50

Die Index

997

Material

Copper

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Tapped Holes

2

Plated

N

Plating Type

Unplated

Trade Name

HYGROUND®

UPC

781810220535

UPC 12 Digit

7818102205355

Dimensions

Dimension - D inch

3.25 in

Dimension - Height fraction

3-31/50 in

Dimension - Height inch

3.62 in

Dimension - L Length Overall mm

147 mm

Dimension - Length Overall inch

5.78 in

Dimension - Pad Width inch

2.00 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

2 AWG-250 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

NEMA Size Holes

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1