BURNDY
Image of YGHC26C2 YGHC26C2 Compression Grounding C-TAP Connector, 1-2/0 AWG Str, 3/8" Rod Run, #6 AWG Sol-#2 AWG Str Tap
Buy America(n) Qualified

YGHC26C2 Compression Grounding C-TAP Connector, 1-2/0 AWG Str, 3/8" Rod Run, #6 AWG Sol-#2 AWG Str Tap

$44.48 USD

Brand: Burndy

Catalog ID: YGHC26C2

Copper Compression C Connector, 1 - 2/0 AWG(Str), 3/8" Rod (Run) & 6 AWG(Sol)- 2 AWG(Str) (Tap).

  • Irreversible compression ground tap figure C connector
  • C-shaped opening permits placing two continuous parallel cables into conductor groove
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial Cables

Catalog Number

YGHC26C2

Die Index

O

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Crimps Required

1

Sub Brand

HYGROUND, HYTAP

Trade Name

HYTAP™

Type

Taps

UPC

781810221020

UPC 14 Digit GTIN

00781810221020

Dimensions

Dimension - Height fraction

1-25/61 in

Dimension - Height inch

1.41 in

Dimension - Height mm

35.8 mm

Conductor Related

Conductor - Copper Solid Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Tap Range

6 AWG-2 AWG

Conductor - Copper Str Run

1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Run Range

1 AWG-2/0 AWG

Conductor - Copper Str Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Tap Range

6 AWG-2 AWG

Conductor - Rod Run

3/8 in

Conductor - Rod Run Range

3/8 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837;IEEE 837 2014 Qualified;UL468A-468B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

75

Minimum Pack Quantity

1

Pallet Quantity

14800