
Brand: Burndy
Catalog ID: YGHC26C26
Application
For Direct Burial Cables
Catalog Number
YGHC26C26
Connector Type
Tap
Die Index
O
EU RoHS Indicator
Yes
Material
Copper
Physical Attribute - Number of Crimps Required
1
Plated
N
Plating Type
Unplated
Sub Brand
HYGROUND, HYTAP
Trade Name
HYTAP™
Type
Taps
UPC
781810221037
UPC 14 Digit GTIN
00781810221037
Dimension - B Length inch
0.75 in
Dimension - Height fraction
1-27/50 in
Dimension - Height inch
1.54 in
Dimension - Height mm
39.1 mm
Dimension - L Length Overall mm
19 mm
Dimension - Length Overall inch
0.75 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Run
1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Run Range
1 AWG-2/0 AWG
Conductor - Copper Str Tap
1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Tap Range
1 AWG-2/0 AWG
Conductor - Rod Run
3/8 in
Conductor - Rod Run Range
3/8 in
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
Direct Burial
Standards - Industry Standards Met
UL467;IEEE 837;UL468A-468B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Tap
Physical Attribute - Number of Crimps Required
1
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
14800