
Brand: Burndy
Catalog ID: YSH3429
Application
For High Voltage (15 KV) Power Cables With Copper Conductors
Catalog Number
YSH3429
Color Code
Brown
Connector Type
H-Tap
Die Index
1104
EU RoHS Indicator
Yes
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
CRIMPIT
Trade Name
CRIMPIT™
Type
Taps
UPC
781810038406
UPC 14 Digit GTIN
00781810038406
Dimension - Height inch
2.23 in
Dimension - Height mm
56.6 mm
Dimension - Length Overall inch
3.00 in
Dimension - Strip Length inch
1 1/2
Dimension - Width inch
1.31 in
Dimension - Width mm
33 mm
Package Height
Package Length
Package Weight
Package Width
Conductor - Copper Flex G Run
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Flex G Run Range
4/0 AWG-500 kcmil
Conductor - Copper Flex G Tap
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Flex G Tap Range
1/0 AWG-250 kcmil
Conductor - Copper Flex H Run
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Flex H Run Range
4/0 AWG-500 kcmil
Conductor - Copper Flex H Tap
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Flex H Tap Range
1/0 AWG-250 kcmil
Conductor - Copper Str Run
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Run Range
4/0 AWG-500 kcmil
Conductor - Copper Str Tap
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Tap Range
1/0 -250 kcmil
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
H-Tap
Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
1920